Catalog navigation
CAD模型选择
可提供的产品: 184
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HMFP/HHMFP - Nozzles - Metric
Bill of material
B1-1/4HHMFP-SS90260
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
THD
Thread Type
BSPT
CS
Capacity Size
MAT
Materials
FR07
Flow rate at 0.7 bar
FR15
Flow rate at 1.5 bar
FR3
Flow rate at 3 bar
FR6
Flow rate at 6 bar
SA
Spray Angle
°
SA07
Spray Angle at 0.7 bar
SA3
Spray Angle at 3 bar
LL
L
mm
SS1
S1
mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D