Catalog navigation
Селекция на CAD модел
Налични продукти: 38
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet R-RR - Metric - Nozzle
Bill of material
B2-1/2R-SS9590
PN
Sales Part
IC
Inlet Connection Size
INCH
SA
Spray Angle
°
CS
Capacity Size
TT
Male/Female
THD
Thread Types
BSPT
MAT
Materials
FR01
Flow Rate (lpm) at 0.1 bar
FR02
Flow Rate (lpm) at 0.2 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
LL
mm
SS1
mm
SS2
mm
AA
mm
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D