Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Fuse holders 30 A - RiLine Class fuse elements
Bill of material
9345.040
BEST
Model No. SV
9345.040
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fuseholder Class CC
BEZ2
Designation 2
30 A, 600 V, 3-pole, top-hat rail mounting
AR
Connection of round conductors
1,5 - 6 mm²
B
Width
27 mm
H
Height
200 mm
VE
Packs of
4
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.752 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D