Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
FZM - Retaining clamp
Bill of material
Retaining clamp FZM
COMP
Company
SF Bordignon GmbH
A
Length
17 mm
B
Width
17 mm
H
Height
6 mm
G
Thickness
4 mm
D
Diameter
7 mm
T
Distance
7.500 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D