Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-960 Channel Joiner
Bill of material
G960
CN
Cat. No.
G960
DESCRIPTION
Description
KD G960 STEEL JOINER
FINISH
Finish
Galv-Krom
A
0.750 Inch
B
1.563 Inch
C
8.000 Inch
D
0.406 Inch
E
0.500 Inch
F
3.000 Inch
G
1.000 Inch
T
0.071 Inch
WT
Weight
70 lbs/c
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D