Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G09-433A-019-L
Bill of material
G09-433A-019-L
PN
Part Number
G09-433A-019-L
DESC
Description
1X4, 10G, 0 to 85 ºC, Tab Up, GY/GY LEDs
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1x4
SPEED
Speed
10GBASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D