Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
G120P-0.75/32B_6SL3200-6AE12-2BH0
Bill of material
G120P-0.75/32B FU, 0.75kW, Fi. B, IP20(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
G120P-0.75/32B FU, 0.75kW, Fi. B, IP20
SA110ID05
Product type (ASN)
G120P-0.75/32B
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
73.00 mm
SA700ID06
Depth
288.00 mm
SA700ID07
Height
202.00 mm
SA700ID08
mass (net)
4.06 kg
LINK
Product link
http://www.siemens.com/btproduct?6SL3200-6AE12-2BH0
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
6SL3200-6AE12-2BH0
SA810ID04
Datanorm number
6SL3200-6AE12-2BH0
SA810ID06
GTIN number
4042948667538
SA810ID10
Description text
G120P-0.75/32B
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.