Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
G120P-1.1/35A_6SL3200-6AM13-1AH0
Bill of material
G120P-1.1/35A FU, 1.1kW, Fi. A, IP55(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
G120P-1.1/35A FU, 1.1kW, Fi. A, IP55
SA110ID05
Product type (ASN)
G120P-1.1/35A
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
154.00 mm
SA700ID06
Depth
249.00 mm
SA700ID07
Height
460.00 mm
SA700ID08
mass (net)
5.01 kg
LINK
Product link
http://www.siemens.com/btproduct?6SL3200-6AM13-1AH0
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
6SL3200-6AM13-1AH0
SA810ID04
Datanorm number
6SL3200-6AM13-1AH0
SA810ID06
GTIN number
4042948666951
SA810ID10
Description text
G120P-1.1/35A
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.