Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
G120P-3/35B_6SL3200-6AM17-7BH0
Bill of material
G120P-3/35B FU, 3.0kW, Fi. B, IP55(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
G120P-3/35B FU, 3.0kW, Fi. B, IP55
SA110ID05
Product type (ASN)
G120P-3/35B
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
154.00 mm
SA700ID06
Depth
249.00 mm
SA700ID07
Height
460.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
Product link
www.siemens.com/btproduct?6SL3200-6AM17-7BH0
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
6SL3200-6AM17-7BH0
SA810ID04
Datanorm number
6SL3200-6AM17-7BH0
SA810ID06
GTIN number
4042948667187
SA810ID10
Description
Frequency converter G120P, FSA, IP55, filter B, 3 kW
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
SA010ID02
Sheet number of the guideline
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Sinteso
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.