Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
G120P-4/32A_6SL3200-6AE21-0AH0
Bill of material
G120P-4/32A FU, 4.0kW, Fi. A, IP20(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
G120P-4/32A FU, 4.0kW, Fi. A, IP20
SA110ID05
Product type (ASN)
G120P-4/32A
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
100.00 mm
SA700ID06
Depth
223.00 mm
SA700ID07
Height
292.00 mm
SA700ID08
mass (net)
3.71 kg
LINK
Product link
http://www.siemens.com/btproduct?6SL3200-6AE21-0AH0
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
6SL3200-6AE21-0AH0
SA810ID04
Datanorm number
6SL3200-6AE21-0AH0
SA810ID06
GTIN number
4042948667392
SA810ID10
Description text
G120P-4/32A
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
SA010ID02
Sheet number of the guideline
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Sinteso
Empfehlungen
Keine Empfehlungen verfügbar.
CAD-Modelle herunterladen
Voransichten
3D
2D
Die Vorschau entspricht nicht mehr der aktuellen Konfiguration.Sie müssen die Vorschau aktualisieren.