Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
G120P-45/35A_6SL3200-6AM28-8AH0
Bill of material
G120P-45/35A VSD, 45kW, Fi. A, IP55(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
G120P-45/35A VSD, 45kW, Fi. A, IP55
SA110ID05
Product type (ASN)
G120P-45/35A
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
0.000
SA700ID05
Width
320.0 mm
SA700ID06
Depth
329.0 mm
SA700ID07
Height
751.0 mm
SA700ID08
mass (net)
37.710 kg
LINK
Product link
http://www.siemens.com/btproduct?6SL3200-6AM28-8AH0
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
6SL3200-6AM28-8AH0
SA810ID04
Datanorm number
6SL3200-6AM28-8AH0
SA810ID06
GTIN number
4042948667088
SA810ID10
Description text
Variable Speed Drive G120P, FSE, IP55, Filter A, 45 kW
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.