Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
G120P-BOP-2_6SL3255-6AA00-4CA0
Bill of material
G120P-BOP-2 Basic Operator Panel(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
G120P-BOP-2
SA700ID04
Product feature
G120P-BOP-2 Basic Operator Panel
SA700ID05
Width
70.0 mm
SA700ID06
Depth
19.7 mm
SA700ID07
Height
106.9 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/btproduct?6SL3255-6AA00-4CA0
SA810ID03
Manufacturer’s reference number
6SL3255-6AA00-4CA0
SA810ID04
Datanorm number
6SL3255-6AA00-4CA0
SA810ID06
GTIN number
4042948667750
SA810ID10
Description text
G120P basic operator panel BOP-2, IP55
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC002025
ETIMCLASSN
ETIM Classname
Accessories/spare parts for frequency controller
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_75_30_31
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.