Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GAC01_29 - Flange Type Guide Shaft Support ¡¤ Standard Type ¡¤ Mounting Hole Through Hole
Bill of material
GAC12-D3
CODE
Code
TYPOOL
Type
Standard Type
TYPOOL1
Type
Installation Hole Through Hole
TYPE
Type
MAT
Material (Chinese Standard)
MAT1
Materia(Correspond)
SUR
Surface Treatment
D
DH7
TOL
D Tolerance
+0.010/0
L
10 mm
D1
7.8 mm
H
22 mm
T
3.0 mm
V
8 mm
PCD
P.C.D
15 mm
K
mm
W
mm
P
mm
F
0 mm
DD1
d1
3.5 mm
M
M3
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D