Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GAE01_26 - Flange type guide shaft support Guide type Mounting hole through hole
Bill of material
GAE11-D6
CODE
Code
TYPOOL
Type
Guide Type
TYPOOL1
Type
Installation Hole Through Hole
TYPE
Type
MAT
Material (Chinese Standard)
MAT1
Materia(Correspond)
SUR
Surface Treatment
D
DH7
TOL
D Tolerance
+0.012/0
L
15 mm
D1
12 mm
H
28 mm
T
3.5 mm
V
12 mm
M
M3
PCD
P.C.D
20 mm
K
mm
W
mm
P
mm
F
0 mm
DD1
d1
3.5 mm
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D