Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFULP - Standard magnetic buckle - normal suction - dual core - side adsorption force - metal type
Bill of material
GAFULP30
CODE
code
GAFULP
TYPE
type
Normal suction
MATB
Shell material
ADC
STB
Shell surface treatment
Baking paint (brown)
MATAB
Material of adsorption plate
SPCC
STAB
Surface treatment of adsorption plate
Galvanized
SP
Specifications
30
RF
Attraction (KGF)
0.8
WEI
Reference weight (kg/pcs)
0.017
LINK
link
https://www.srdfaa.com/product/1659016361840.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D