Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGEMK - Quick mount magnetic buckle - common suction
Bill of material
GAGEMK54-0.7
CODE
code
GAGEMK
TYPE
type
Normal suction
MATB
Shell material
PP
MATAB
Magnet material
Neodymium magnet
SUR
colour
black
SP
Specifications
54
BH
Plate thickness of installation position
A
Opening size
48
RF
Attraction (KGF)
2.5
WEI
Reference weight (kg/pcs)
0.013
LINK
link
https://www.srdfaa.com/product/1665506838304.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D