Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGTVL - Grooved spherical buckle - Standard - buckle installation
Bill of material
GAGTVL32-0.8
CODE
code
GAGTVL
TYPE
type
Standard type
AZTYPE
Installation type
Snap fit installation
MATB
Body material
POM
MATC
Fastener material
POM
MATD
Bump material
PA
YS
colour
natural color
SP
Specifications
32
AZBH
Mounting plate thickness
H
Opening width
32.3 mm
BF
Push in force (KGF)
2
RF
Pushing force (KGF)
2
WEI
Reference weight (kg / PCS)
0.0045
LINK
link
https://www.srdfaa.com/product/1669666153680.html
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D