Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
GAP - Guide shaft - groove type with snap ring
Bill of material
GAPHE-D3-L10
CNSORDERNO
CODE
Code
TYPE
Types
Standard_type
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.002/-0.008 mm
LLX
L Type
L
mm
Enter value for L
mm
cm
inch
ft
LA
mm
LB
mm
N
2 mm
M
0.50 mm
MD
Md
+0.05/0 mm
DD
d
2.00 mm
DDD
dd
+0.06/0 mm
C
0.5 below mm
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D