Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GBB163.1E_S55499-D817
Bill of material
GBB163.1E STELLANTRIEB (0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
GBB163.1E ACTUATOR
SA110ID05
Main product group
GBB163.1E
LOD
LoG Level
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA200ID03
Ansteuerung
continuous
SA300ID03
Mechanische Kraftübertragung
rotary
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
minimum operating voltage (lower functioning limit)
19.20 V
SA700ID08
maximum operating voltage (upper functioning limit)
28.80 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
2.20 VA
SA700ID16
maximum power consumption DC (in starting state)
W
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA500ID03
Applications
air
SA700ID20
maximum temperature of medium
70.00 °C
SA700ID22
minimum temperature of medium
-32.00 °C
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
2.20 kg
SA71006ID04
width
100.00 mm
SA71006ID05
depth
67.50 mm
SA71006ID06
height
300.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D817
SA810ID03
Order number
S55499-D817
SA810ID04
Datanorm number
S55499-D817
SA810ID06
GTIN number
4047625021429
SA810ID10
Description text
Air damper rotary actuator 25 Nm without spring return
SA810ID14
Mengeneinheit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20240105
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Pr_75_50_02_53
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.