Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GBB163.1H_S55499-D864
Bill of material
S55499-D864 400
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
GBB163.1H AIR DAMPER ACTUATOR
SA110ID05
Typ / ASN
GBB166.1E
PREVIEW
LOD
Level of Geometry
SA100ID04
electromotive
SA200ID03
Activation
continuous
SA300ID03
Mechanical transmission
rotary
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
Minimum operating voltage (lower functioning limit)
19.2 V
SA700ID08
Maximum operating voltage (upper functioning limit)
28.8 V
SA700ID09
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
Hz
SA700ID12
max. power consumption AC (in starting state)
2.20 VA
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID20
max. temperature of medium
70 °C
SA500ID03
Applications
air
SA700ID22
Minimum temperature of medium
-32 °C
SA700ID24
max. ambient temperature
55 °C
SA700ID25
min. ambient temperature
-32 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA71006ID04
Width
67.50 mm
SA71006ID05
Depth
100.00 mm
SA71006ID06
Height
300.00 mm
SA700ID32
mass (net)
2.20 kg
LINK
Product link
http://www.siemens.com/btproduct?S55499-D864 mm
SA810ID03
Order number
S55499-D864
SA810ID04
DATANORM number
S55499-D864
SA810ID06
GTIN number
4047625025458
SA810ID10
Description/supplementary text for the order number
Air damper rotary actuators 25 Nm without spring return
SA810ID15
Quantity per packaging unit
6
SA010ID06
Internet address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Pr_75_50_02_53
SA010ID02
Sheet number of the guideline
24
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
Characteristics Graph
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.