Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GBJ01_26 - Flange type guide shaft bearing standard type ?¡è mounting hole through hole
Bill of material
GBJ13-D8
CODE
code
TYPOOL
type
standard type
TYPOOL1
type
Mounting hole through hole
TYPE
type
MAT1
National standard material
MAT2
Equivalent material
SUR
Surface treatment
D
DTOL
D tolerance
+0.015/0
L
18 mm
D1
24.8 mm
H
39 mm
T
4.8 mm
B
10 mm
PCD
32 mm
K
30 mm
W
27 mm
P
25 mm
F
20 mm
DD
3.5 mm
S
1.2~1.8 mm
AS
1.500
S1
1.2~1.8 mm
V
V (S1 depth)
16.5
V1
V tolerance
+1/-1
X
7.5 mm
Y
3.5 mm
DD1
7.5 mm
DD2
4.6 mm
M
4 mm
ATTA
annex
M4x10
LINK
website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D