Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GBL53 - Open flange type guide shaft support with large shaft diameter and installation hole through hole
Bill of material
GBL53-D80
CODE
code
GBL53
TYPE1
type1
Large diameter type
TYPE2
type2
Installation hole through-hole
TYPE3
type3
Method Orchid
MAT
National standard material
45
MAT1
Equivalent material
S45C
SUR
Surface Treatment
chromate treatment
D
mm
PUB
D public errand
+0.030/0 mm
L
123 mm
D1
115 mm
H
165 mm
T
23 mm
B
59 mm
PCD
143 mm
K
131 mm
DD
d
13 mm
S
2 mm
S1
2 mm
X
48.5 mm
Y
16 mm
DD1
d1
18 mm
DD2
d2
11 mm
M
M10 mm
ATT
Attachment screws
M10*35 mm
LINK
WEBSITE LINK
WEBSITE LINK
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D