Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GCA121.1E/FW3_S55499-D883-A404
Bill of material
GCA121.1E/FW3 STELLANTRIEB(0)
LOD
Level of detail
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
GCA121.1E/FW3 STELLANTRIEB
SA110ID05
Type (ASN)
GCA121.1E/FW3
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
7.00 VA
SA700ID16
maximum power consumption DC (in starting state)
W
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
55.00 °C
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
2.00 kg
SA71006ID04
Length
67.50 mm
SA71006ID05
Width
100.00 mm
SA71006ID06
Height
313.00 mm
LINK
http://www.siemens.com/btproduct?S55499-D883-A404
SA740ID04
SA810ID03
Order number
S55499-D883-A404
SA810ID04
Datanorm number
S55499-D883-A404
SA810ID06
GTIN number
4047625026097
SA810ID10
Description text
Air damper rotary actuators 18 Nm with spring return
SA810ID14
Quantity unit
PCE
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_02_53
SA010ID02
Sheet number of the guideline
24
SA010ID03
Issue date (month) of the guideline
2019-04
SA110ID04
Product description
GCA..
SA810ID07
Media link number
S55499-D883
SA700ID37
motor thermostatic switch
no
SA960ID05
2671
SA960ID06
png
SA010ID05
Revision date of the file
20240506
SA200ID03
Activation
2-point (open/close)
SA300ID03
Mechanical transmission
rotary
SA500ID03
Applications
air
SA700ID15
power consumption DC (in operation)
5.00 W
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.