Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GCA131.1E_BPZ:GCA131.1E
Bill of material
GCA131.1E STELLANTRIEB(0)
LOD
Level of detail
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GCA131.1E Damper actuator
SA110ID05
Type (ASN)
GCA131.1E
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
7.00 VA
SA700ID16
maximum power consumption DC (in starting state)
5.00 W
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
55.00 °C
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-32.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
2.00 kg
SA71006ID04
Length
100.00 mm
SA71006ID05
Width
75.00 mm
SA71006ID06
Height
300.00 mm
LINK
http://www.siemens.com/btproduct?BPZ:GCA131.1E
SA740ID04
SA810ID03
Order number
BPZ:GCA131.1E
SA810ID04
Datanorm number
BPZ:GCA131.1E
SA810ID06
GTIN number
7612914003157
SA810ID10
Description text
Rotary air damper actuator, AC/DC 24 V, 3-position, 18 Nm, spring return 90/15 s
SA810ID14
Quantity unit
PCE
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
SA010ID02
Sheet number of the guideline
24
SA010ID03
Issue date (month) of the guideline
201904
SA110ID04
Product description
GCA..
SA810ID07
Media link number
38
SA700ID37
motor thermostatic switch
no
SA960ID05
SA960ID06
SA010ID05
Revision date of the file
SA200ID03
Activation
SA300ID03
Mechanical transmission
SA500ID03
Applications
SA700ID15
power consumption DC (in operation)
W
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.