Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GCA161.1H_S55499-D502
Bill of material
GCA161.1H Damper actuator(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
PREVIEW
Preview
SA700ID12
maximum power consumption AC (in starting state)
VA
SA700ID16
maximum power consumption DC (in starting state)
W
SA700ID20
maximum temperature of medium
°C
SA700ID22
minimum temperature of medium
°C
SA71006ID04
Length
0.00 mm
SA71006ID05
Width
0.00 mm
SA71006ID06
Height
0.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D502
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
Rotary air damper actuators 18 Nm, with spring return
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D