Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GCA326.1H_S55499-D503
Bill of material
GCA326.1H Damper actuator(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GCA326.1H Damper actuator
PREVIEW
Preview
SA700ID12
maximum power consumption AC (in starting state)
VA
SA700ID16
maximum power consumption DC (in starting state)
W
SA700ID20
maximum temperature of medium
°C
SA700ID22
minimum temperature of medium
°C
SA71006ID04
Length
0.00 mm
SA71006ID05
Width
0.00 mm
SA71006ID06
Height
0.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D503
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55499-D503
SA810ID04
Datanorm number
S55499-D503
SA810ID06
GTIN number
4047625008765
SA810ID10
Description text
Rotary air damper actuators 18 Nm, with spring return
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.