Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GCF11_18 - Compact guide shaft support/Thickened standard type
Bill of material
GCF12-D8-H10
CODE
code
TYPE
type
Thickened standard type
MAT
national standard
MAT1
Quite
SUR
surface preparation
ENC
The attachment
D
DH7
DTOL
DH7
+0.015/0
H
L
34
H1
H+8.8
T
15 mm
L1
20 mm
DD
d
6.6 mm
DD1
d1
11.0 mm
HH
h
6 mm
M
M6 mm
LINK
Website link
Website link mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D