Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GDB131.2E_BPZ:GDB131.2E
Bill of material
GDB131.2E STELLANTRIEB(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GDB131.2E ACTUATOR
SA110ID05
Main product group
GDB131.2E
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA100ID04
Actuator type
electromotive
SA500ID03
Range of application
SA300ID03
Mechanische Kraftübertragung
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
2.00 VA
SA700ID16
maximum power consumption DC (in starting state)
1.00 W
SA700ID29
Protection class
IP40
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
55.00 °C
SA700ID22
minimum temperature of medium
-32.00 °C
SA700ID24
maximum ambient temperature
55 °C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.48 kg
SA71006ID04
Length
68.00 mm
SA71006ID05
Width
59.00 mm
SA71006ID06
Height
152.00 mm
LINK
http://www.siemens.com/btproduct?BPZ:GDB131.2E
SA740ID04
SA810ID03
Manufacturer’s reference number
BPZ:GDB131.2E
SA810ID04
Datanorm number
BPZ:GDB131.2E
SA810ID06
GTIN number
7612914003249
SA810ID10
Description text
Linear air damper actuator, AC 24 V, 3-position, 125 N, 150 s
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210607
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
SA010ID02
Sheet number of the guideline
24
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.