Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GDB141.1G_S55499-D843
Bill of material
S55499-D843
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GDB141.1G Damper Actuator
SA110ID05
Product main group
GDB141.1G
LODLEVEL
Level of detail
SA100ID04
Product indentification
elektromotorisch
SA500ID03
air
SA300ID03
rotary
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
minimum operating voltage (lower functioning limit)
0.000 V
SA700ID08
maximum operating voltage (upper functioning limit)
0.000 V
SA700ID09
nominal frequency (according to DIN EN 50160)
Hz
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID24
max. ambient temperature
55 °C
SA700ID25
min. ambient temperature
-32 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA71006ID04
width
68.000 mm
SA71006ID05
depth
59.500 mm
SA71006ID06
height
137.000 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D843
SA810ID03
Order number
S55499-D843
SA810ID04
Datanorm number
S55499-D843
SA810ID06
GTIN number
4047625023768
SA810ID10
Description text
Rotary air damper actuator, AC/DC 24 V, 2-position/3-position, 5 Nm, 150 s
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210614
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
Motor Operated Valve Actuators
OMNICLASS
OmniClass title
23-27 33 15
UNICLASSC
Pr_75_50_18_94
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D