Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GDB181.1EMBA_S55499-D506
Bill of material
GDB181.1EMBA VAV BACnet(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
GDB181.1EMBA VAV BACnet
SA110ID05
Main product group
GDB181.1EMBA
BUSPROTOKOLL
Bus Protokoll
BACnet
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
BACnet
SA71012ID04
Length
71.00 mm
SA71012ID05
Width
61.00 mm
SA71012ID06
Height
158.00 mm
SA71012ID07
Height
0.00 kg
LINK
http://www.siemens.com/btproduct?S55499-D506
SA810ID03
Manufacturer’s reference number
S55499-D506
SA810ID04
Datanorm number
S55499-D506
SA810ID06
GTIN number
4047625008871
SA810ID10
Description text
VAV compact controller BACnet, multipack 18 pcs. incl. ASK78.12
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
18
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000792
ETIMCLASSN
ETIM Classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D