Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GDB181.1EMMO_S55499-D841
Bill of material
S55499-D841
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GDB181.1EMMO VAV Modbus
SA110ID05
Product main group
GDB181.1EMMO
SA100ID04
Product indentification
elektromotorisch
BUSPROTOKOLL
Bus protocol
ModBus
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
Minimum operating voltage (lower functioning limit)
19,2
SA700ID08
Maximum operating voltage (upper functioning limit)
28,8
SA700ID09
nominal frequency (according to DIN EN 50160)
Hz
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID20
max. temperature of medium
50 °C
SA700ID22
Minimum temperature of medium
0
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.600 kg
SA71006ID04
width
71.000 mm
SA71006ID05
depth
158.000 mm
SA71006ID06
height
61.000 mm
LINK
http://www.siemens.com/btproduct?S55499-D841
SA810ID03
Order number
S55499-D841
SA810ID04
Datanorm number
S55499-D841
SA810ID06
GTIN number
4047625022914
SA810ID10
Description text
VAV compact controller Modbus, multipack 18 pcs. incl. ASK78.12
SA810ID14
Mengeneinheiten
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210614
ETIMCLASSC
ETIM classcode
EC000792
ETIMCLASSN
ETIM classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
Wide Area Network Communication Hardware
OMNICLASS
OmniClass title
23-37 13 17 13
UNICLASSC
Pr_75_50_18_10
Препоръки
No recommendations available.
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Previews