Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GEB161.1E/102_S55499-D734
Bill of material
S55499-D734
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
GEB161.1E/102 Damper actuator
SA110ID05
Type (ASN)
GEB161.1E/102
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA700ID05
nominal/operating voltage
24
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID29
Protection class
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
°C
SA700ID24
maximum ambient temperature
55 °C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?S55499-D734
SA810ID03
Manufacturer’s reference number
S55499-D734
SA810ID04
Datanorm number
S55499-D734
SA810ID06
GTIN number
4047625014483
SA810ID10
Description text
Rotary air damper actuators 20 Nm, without spring return
SA010ID06
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_21
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.