Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L TW 40-18
Bill of material
72103401
MD01
VAR__MANUID_
72103401
DESCSHORT
Short Description
GEOS-L TW 40-18
DESCLONG
Long Description
Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure, for GEOS-L 3040-18<br /><strong>Dimensions: </strong>370 x 110 x 2,5 mm
INTNO
International product number
4013902614554
MANUID
Product number of the Manufacturer
72103401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L TW 40-18
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2272
LENGTH
110
WIDTH
370
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D