Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MPS-3040
Bill of material
72001401
MD01
VAR__MANUID_
72001401
DESCSHORT
Short Description
GEOS MPS-3040
DESCLONG
Long Description
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible, for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22<br /><strong>Dimensions: </strong>250 x 350 x 2 mm
INTNO
International product number
4013902614134
MANUID
Product number of the Manufacturer
72001401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MPS-3040
EF000008
250
EF000040
350
EF000115
false
EF000139
EV000193
EF002169
EV000179
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.4
LENGTH
350
WIDTH
250
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D