IFC 4.0 제작
언어선택:
Deutsch
English
English
GF-7012.1.FK-J.i.4,76.W.20.VK-13.200.GL-GL-PVA.A.180°C
Graeff
GF-7X12 - Bayonet machine sensor
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{graeff/gf_7x12/gf_7012_asmtab.prj},{NB=GF-7012.1.FK-J.i.4,76.W.20.VK-13.-.200.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7012 - Kabelfühler mit Bajonettverschluss für die Extrusionstechnik / Maschinenbau (Thermoelement)},{BEST=GF-7012},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=},{A2=.1},{A3=.FK-J},{A4=.i},{A5=.4,76},{A6=.W},{A7=.20},{A8=.VK-13},{A9=.-},{A9H=0},{A10=200},{A11=.GL-GL-PVA},{A12=1},{A12H=0},{A13=1},{A13EP=0},{A13EG=0},{A14=.180},{A97=ISO 9001, ATEX, IECEX},{A99= },{PPATH=assemblies/gf_7012_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7012 - Cable sensor with bayonet lock for extrusion technology / mechanical engineering (thermocouple)
Bill of material
GF-7012.1.FK-J.i.4,76.W.20.VK-13.200.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7012 - Cable sensor with bayonet lock for extrusion technology / mechanical engineering (thermocouple)
CNSORDERNO
Order number
GF-7012.1.FK-J.i.4,76.W.20.VK-13.200.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
A2
Number of measuring systems
1
2
1
2
A3
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A4
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A5
Diameter measuring sleeve
Ø4.76
Ø6.0
Ø8.0
Ø5/8
Ø6/8
Ø4.76
Ø6.0
Ø8.0
Ø5/8
Ø6/8
mm
A6
Design measuring sleeve
Angular
Flat
Crowned
Angular
Flat
Crowned
A7
Spring length
200
400
200
400
mm
A8
Bayonet version
VK-13 inside diameter = 11.4
VK-14 inside diameter = 12.2
VK-16.5 inside diameter = 15.0
VK-13 inside diameter = 11.4
VK-14 inside diameter = 12.2
VK-16.5 inside diameter = 15.0
mm
A9
Thread adapter
Without
M8x1,25 x 23 mm long - RD
G1/8 x 22 mm long - RD
G1/8 x 30 mm long - RD
G1/8 x 48 mm long - RD
Without
M8x1,25 x 23 mm long - RD
G1/8 x 22 mm long - RD
G1/8 x 30 mm long - RD
G1/8 x 48 mm long - RD
A9H
Thread adapter
0
0
mm
A10
Cable length
mm
값 입력 A10
Cable length
mm
cm
inch
ft
확인
A11
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A12
Cable protection - length (corrugated hose)
Without
With
Without
With
A12H
Cable protection - length (corrugated hose)
0
0
mm
A13
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A13EP
Number of poles
A13EG
Size
A14
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D