IFC 4.0 제작
언어선택:
Deutsch
English
English
GF-7044/G.1.FK-J.e.25.P.100.GL-GL-PVA.A.250°C
Graeff
GF-7X44 - Roller sensor
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{graeff/gf_7x44/gf_7044_asmtab.prj},{NB=GF-7044/G.1.FK-J.e.25.P.100.GL-GL-PVA.A.250},{COMP=Gräff GmbH},{DESC=GF-7044 - Walzenfühler (Thermoelement)},{BEST=GF-7044},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=/G},{A2=.1},{A3=.FK-J},{A4=.e},{A5=.25},{A6=.P},{A6H=0},{A7=100},{A8=.GL-GL-PVA},{A9=1},{A9EP=0},{A9EG=0},{A10=.250},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7044_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7044 - Roller sensor (thermocouple)
Bill of material
GF-7044/G.1.FK-J.e.25.P.100.GL-GL-PVA.A.250°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7044 - roller sensor (thermocouple)
CNSORDERNO
Order number
GF-7044/G.1.FK-J.e.25.P.100.GL-GL-PVA.A.250°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Execution
Cable outlet straight
Cable outlet angled 90°
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
1
2
A3
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A4
Potential
shrink wrapped
shrink wrapped
A5
Diameter
25 mm
25 mm
A6
Radius
Flat
Radius
Flat
Radius
A6H
Radius
0
0
mm
A7
Cable length
mm
값 입력 A7
Cable length
mm
cm
inch
ft
확인
A8
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A9
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A9EP
Number of poles
A9EG
Size
A10
Measuring tip maximum temperature
250
250
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D