IFC 4.0 제작
언어선택:
Deutsch
English
English
GF-7110.1.20.100.GL-GL-PVA.A.180°C
Graeff
GF-7X10 - Bayonet Sensor with Immersion sleeve
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{graeff/gf_7x10/gf_7110_asmtab.prj},{NB=GF-7110.1.20.100.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7110 - Bajonett Winkeleinschubfühler mit Tauchhülse (Widerstandsthermometer)},{BEST=GF-7110},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=},{A3=},{A4=},{A5=},{A6=},{A7=20},{A8=100},{A9=.GL-GL-PVA},{A10=1},{A10H=0},{A11=1},{A11EP=0},{A11EG=0},{A12=.180},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7110_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7110 - Bayonet angle plug-in sensor with immersion sleeve (resistance thermometer)
Bill of material
GF-7110.1.20.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7110 - Bayonet angled insertion sensor with immersion sleeve (resistance thermometer)
CNSORDERNO
Order number
GF-7110.1.20.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
1
2
A2
Element
PT100
PT1000
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
T-Piece
without
G1/2" - G3/8" - G1/2"
G1" - G1/2" - G1"
without
G1/2" - G3/8" - G1/2"
G1" - G1/2" - G1"
인치
A6
Thread immersion sleeve
without
G3/8"
G1/2"
without
G3/8"
G1/2"
인치
A7
Installation length immersion sleeve
mm
값 입력 A7
Installation length immersion sleeve
mm
cm
inch
ft
확인
A8
Cable length
mm
값 입력 A8
Cable length
mm
cm
inch
ft
확인
A9
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A10
Cable protection - length (corrugated hose)
without
with
without
with
A10H
Cable protection - length (corrugated hose)
0
0
mm
A11
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A11EP
Number of poles
A11EG
Size
A12
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D