您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
GF-7123.1.3.P.10.100.GL-GL-PVA.A.180°C
Graeff
GF-7X23 - Insertion sensor with angled cable outlet
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{graeff/gf_7x23/gf_7123_asmtab.prj},{NB=GF-7123.1.3.P.10.100.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7123 - Einbau - Winkelfühler (Widerstandsthermometer)},{BEST=GF-7123},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=},{A2=.1},{A3=},{A4=},{A5=},{A6=3},{A7=.P},{A8=10},{A9=100},{A10=.GL-GL-PVA},{A11=1},{A11H=0},{A12=1},{A12EP=0},{A12EG=0},{A13=.180},{A97=ISO 9001, ATEX, IECEX},{A99= },{PPATH=assemblies/gf_7123_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7123 - Installation - angle sensor (resistance thermometer)
Bill of material
GF-7123.1.3.P.10.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7123 - Built-in angle sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7123.1.3.P.10.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
A2
Number of measuring systems
1
2
1
2
A3
Element
PT100
PT1000
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Difference protection tube
mm
Enter value for A6
Difference protection tube
mm
cm
inch
ft
確定
A7
Design measuring sleeve
Flat
Angular
Crowned
Flat
Angular
Crowned
A8
Installation length
mm
Enter value for A8
Installation length
mm
cm
inch
ft
確定
A9
Cable length
mm
Enter value for A9
Cable length
mm
cm
inch
ft
確定
A10
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A11
Cable protection - length (corrugated hose)
Without
With
Without
With
A11H
Cable protection - length (corrugated hose)
0
0
mm
A12
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A12B
.A
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D