Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7143 - Melt - melt temperature sensor for extrusion technology / mechanical engineering (resistance thermometer)
Bill of material
GF-7143.1.DD.0.76.G.100.GL-GL-PVA.A.400°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7143 - Melt - Melt temperature sensor for extrusion technology / mechanical engineering (resistance thermometer)
CNSORDERNO
Order number
GF-7143.1.DD.0.76.G.100.GL-GL-PVA.A.400°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
A2
Number of measuring systems
A3
Element
A4
Tolerance class
A5
Circuit
A6
Screw-in thread
A7
Sword length
mm
Enter value for A7
Sword length
mm
cm
inch
ft
A8
Sword shape
A9
Material
A10
Coating sword
A11
Installation length
mm
Enter value for A11
Installation length
mm
cm
inch
ft
A12
Execution
A13
Cable length
mm
Enter value for A13
Cable length
mm
cm
inch
ft
A14
Line type
A15
Cable protection - length (corrugated hose)
A15H
Cable protection - length (corrugated hose)
mm
A16
Connection type
A16EP
Number of poles
A16EG
Size
A17
Transmitter
A17H
Free input measuring range (MU)
A18
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D