Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aventics
Description
GH2 Ø32 - 100 mm - Guide unit
Bill of material
0821401340
CNSORDERNO
Order number
D
Suitable piston rod diameter
mm
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
B1
Height
mm
B2
Distance
mm
B3
Distance
mm
B4
Distance
mm
B5
Distance
mm
B6
Height
mm
B7
Height
mm
B8
Distance
mm
B9
Distance
mm
B10
Length
mm
B11
Distance
mm
B12
Distance
mm
D1
Diameter
mm
D2
Diameter
6 mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
D6
Diameter
6 mm
D7
Diameter
mm
D8
Diameter
mm
G1
Thread
G2
Thread
KK
Thread
L1
Length
mm
L2
Distance
mm
L3
Distance
mm
L4
Distance
mm
L5
Distance
mm
L6
Distance
mm
L7
Length
mm
L8
Length
3 mm
L9
Length
mm
L10
Length
mm
L11
Length
mm
L12
Length
mm
L13
Length
mm
L14
Length
mm
L15
Distance
mm
L16
Length
mm
L17
Length
mm
L18
Length
mm
T1
Depth
mm
T2
Depth
10 mm
T3
Thread depth
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
CNSMASSEXACT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D