Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHA - Guide shaft - oil free bushing - internal thread type at both ends
Bill of material
GHASC-D6-L15-M3-N3
CNSORDERNO
GHASC-D6-L15-M3-N3
CODE
Code
GHASC
DTOL
D_tolerance
f8
MAT1
Material_(international)
45
MAT2
Material_(solar)
S45C
SUR
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
HRD
Hardness
-
D
Df8
mm
TOL
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
MLW
M thread
M
MC
mc
mm
NLW
N thread
N
NC
nc
mm
C
0.5 below mm
LCM
Change_Tolerance_of_l_dimension
mm
LTOL
L-dimensions-tolerances
0 mm
SCM
Spanner_groove_processing
BBA
BA
mm
BB
bb
mm
ECED
Flat_working
PA
pa
mm
PB
pb
mm
A
a
mm
Z
z
mm
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D