Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GHF551- - LINE
Bill of material
GHF551-LINE(TYPE=Type-1 PIN=5 L=15 AWG=28 COLOR= Black)
CNSTYPECODE
Order code
GHF551-LINE(TYPE=Type-1 PIN=5 L=15 AWG=28 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
COLOR
Color
Recommendations
Loading ...
Download CAD models
Previews
3D
2D