Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 711 3 - junction box for Zone 1/21
Bill of material
GHG7113101R0002
IDNR
Ident number
LOD
Level of Details
NT
Description
junction box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex [ia/ib] (d e mb) IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80° C (T95° C) Db
T2
EC-Type Examination Certificate
BVS 16 ATEX E 007
T3
IECEx-Certificate
IECEx BVS 16.0007
T4
Permissible ambient temperature
-55 °C up to +55 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
-
T13
Enclosure material
Aluminium die-cast
T14
Weight
- kg
T15
Colour
T16
Product description
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D