Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GI505S - Fail-safe inductive sensors
Bill of material
GI505S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
GI505S: Fail-safe inductive sensor; M30 x 1.5 / L = 80 mm; clock signal; DC; M12
DESCLONG
Long Description
Fail-safe inductive sensor; M30 x 1.5 / L = 80 mm; clock signal; DC; M12 Connector; IP 68; IP 69K; (to EN 60529); Ambient temperature 0...70 °C
BN
Bestellnummer
GI505S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIIA-4030-US /V4A
ERPGRSUPPLIER
ERP Group Supplier
A4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D