您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950322030
Metalwork
Actuators
Compact cylinder series CMPC
Accessories for compact cylinders series CMPC
Joints, flanges, articulated joints, forks
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc/accessories/joints/rod_coupler.prj},{NB=W0950322030-20},{IDNR=},{CODE=W0950322030},{VER=12},{DI=20},{DIX=20,25,32,40},{A=M10x1.25},{B=20},{C=20},{D=71},{E=4},{F=22.0},{SW1=12},{SW2=30},{SW3=30},{SW4=19},{SW5=17},{WG=216},{ND=10.000},{P=1.250},{BH=11.000},{CL=35.000},{RD=14.000},{RH=5.000},{NH=8.000},{NP=5.000},{SW1H=2.500},{SW4H=5.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Metalwork
Description
SELF ALIGNING ROD COUPLER - MODEL GA-K
Bill of material
W0950322030
CODE
Code
W0950322030
W0950322030
DI
Ø Diameter
20
25
32
40
20
25
32
40
mm
A
Thread
M10x1.25
M10x1.25
B
20
20
mm
C
20
20
mm
D
71
71
mm
E
ØE
4
4
mm
F
ØF
22.0
22.0
mm
SW1
12
12
mm
SW2
30
30
mm
SW3
30
30
mm
SW4
19
19
mm
SW5
17
17
mm
WG
Weight
216
216
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D