Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
GK07 - Guide shaft support - end mounted
Bill of material
GK07YN-D8
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
45
MAT1
Material_(solar)
S45C
SUR
Surface_treatment
D
DH7
mm
TOL
DH7T
+0.015/0 mm
T1
2.0 mm
L
16 mm
D1
12 mm
H
28 mm
T
5.0 mm
G
4.5 mm
G1
6 mm
E
10 mm
P
20 mm
W
16 mm
P1
20 mm
F
0 mm
DD
d
3.5 mm
DD1
d1
8 mm
DD2
d2
4.5 mm
M
M3
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D