Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
GK12 - Guide shaft support - Compact
Bill of material
GK12BN-D8
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
45
MAT1
Material_(solar)
S45C
SUR
Surface_treatment
FJ
enclosure
D
DH7
mm
TOL
DH7T
mm
L
mm
L1
mm
H
mm
B
11 mm
T
mm
T1
mm
F
mm
DD1
d1
mm
DD2
d2
mm
S
1.5 mm
X
mm
A
mm
M
5 mm
DD
d
5.5 mm
R
9.0 mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D