Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GLB141.1H_S55499-D443
Bill of material
S55499-D443
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GLB141.1H Damper actuator
SA110ID05
Main product group
GLB141.1H
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA100ID04
Actuator type
Electromotive
SA500ID03
Range of application
Air
SA300ID03
Mechanical power transmission
Rotation
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID07
minimum operating voltage (lower functional limit)
V
SA700ID08
max. operating voltage (lower functional limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
max. power consumption AC (at start-up)
W
SA700ID14
power consumption DC (in operation)
SA700ID29
Protection class
IP54
SA700ID38
lock against rotation
no
SA700ID24
maximum ambient temperature
55 °C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID26
perm. ambient humidity (in op
95 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.630 kg
SA71006ID04
Plastic
68.000 mm
SA71006ID05
Depth
59.500 mm
SA71006ID06
Height
137.000 mm
LINK
http://www.siemens.com/btproduct?S55499-D443
SA810ID03
Manufacturer’s reference number
S55499-D443
SA810ID04
Datanorm number
S55499-D443
SA810ID06
GTIN number
4047625005849
SA810ID10
Description text
Rotary air damper actuator, AC/DC 24 V, 2-position/3-position, 10 Nm, 150 s
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210614
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-35 15 00
OMNICLASS
OmniClass title
Electric Motors
UNICLASSC
Uniclass code
Pr_75_50_18_21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.