Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV30-8-2000-2372 - Diffuse mode sensor
Bill of material
GLV30-8-2000-2372
PRODUCT_PICTURE
Product Picture
MANUID
GLV30-8-2000-2372
DESCSHORT
Short Description
Diffuse mode sensor GLV30-8-2000-2372
EAN
4050143053803
MANUTYPEDESC
Manufacturer Type Description
GLV30-8-2000-2372
AAC906005
Max. range of light scanner
2500 mm
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
30 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
89 mm
BAD900004
Switch frequency
35.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.090
LENGTH
0.066
WIDTH
0.109
DEPTH
0.055
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D