IFC 4.0 제작
언어선택:
Deutsch
English
English
GMG-B01/99/2/C/0/A/04/04/D1/3
WOERNER Lubrication
Lubrication systems
Progressive system
Grease progressiv system
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{eugenwoerner/lubrication_systems/progressiv_system/grease_progressiv_system/gmg_b_asmtab.prj},{NB=GMG-B01/99/2/C/0/A/04/04/D1/3},{PDF=INFO},{BH=2},{NK=C},{FG=ohne},{BA=A},{PEL=04},{PER=04},{ES=D1},{AB=3},{AP=0},{PPATH=assemblies/gmg_b_asmtpl.prj},{LINKEN=ftp://woerner.woerner.de/partcommunity/english/P0704.pdf}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WOERNER Lubrication
Description
GMG-B - Pump unit
Bill of material
GMG-B01/99/2/C/0/A/04/04/D1/3
BH
Revervoir
2 - 2L Polyamide
4P - 4L Polyamide
7V - 7L Stainless steel
K40 - Fat cartridges 400 g DIN 1284
2 - 2L Polyamide
4P - 4L Polyamide
7V - 7L Stainless steel
K40 - Fat cartridges 400 g DIN 1284
NK
Level monitoring
C - For Grease: Intermittent min. level monitoring
F - For Oil: min. level monitoring
without
C - For Grease: Intermittent min. level monitoring
F - For Oil: min. level monitoring
without
FG
Follow-up piston
without
BA
Filling Connection
A - Cone lubrication nipple DIN 71412
C - Flat lubrication nipple DIN 3404-M22
G - Filling connection straight
W - Filling connection angled
without
A - Cone lubrication nipple DIN 71412
C - Flat lubrication nipple DIN 3404-M22
G - Filling connection straight
W - Filling connection angled
without
PEL
Pump element left
0,04
0,08
0,16
0,08P
0,16P
without
0,04
0,08
0,16
0,08P
0,16P
without
cm^3
PER
Pump element right
0,04
0,08
0,16
0,08P
0,16P
without
0,04
0,08
0,16
0,08P
0,16P
without
cm^3
ES
Electrical Control unit
D1 - Control
without control unit
D1 - Control
without control unit
AB
Drive
3 - 24VDC Delivery and stiring always concurrently
3A - 24VDC Stiring, without and with delivery
3 - 24VDC Delivery and stiring always concurrently
3A - 24VDC Stiring, without and with delivery
AP
Flanged progressive distributor right
0
GEW
Weight
6.154
kg
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D